SLVUCT2 December   2023 TPS56837H

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Modifications
      1. 2.1.1 Output Voltage Setpoint
      2. 2.1.2 Mode Selection
      3. 2.1.3 Adjustable UVLO
  8. 3Implementation Results
    1. 3.1 Test Setup and Results
      1. 3.1.1 Input, Output Connections
      2. 3.1.2 Start-Up Procedure
      3. 3.1.3 Output Voltage Ripple
      4. 3.1.4 Start-Up
      5. 3.1.5 Shutdown
  9. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials
  10. 5Additional Information
    1.     Trademarks
  11. 6Reference

Input, Output Connections

Table 4-1 shows the provided input, output connectors and test points on the TPS56837HEVM. A power supply capable of supplying 8 A must be connected to J1 through a pair of 20-AWG wires. The load must be connected to J2 through a pair of 20-AWG wires. The maximum load current capability is 8 A. Wire lengths must be minimized to reduce losses in the wires. Test point TP12 provides a place to monitor the VIN input voltages with TP11 providing a convenient ground reference. TP13 is used to monitor the output voltage with TP14 as the ground reference.

Table 3-1 Connection and Test Points
Reference DesignatorFunction
J1VIN (see Table 2-1 for VIN range)
J2VOUT, 15.12 V at 8-A maximum
J3EN control. Connect EN to GND to disable
TP1VIN terminal near J1
TP2GND terminal near J1
TP3GND test point
TP4Switch node test point
TP5Power good (PG) test point
TP6Test point provided to connect external voltage source for PG pullup
TP7Test point between voltage divider network and output. Used for loop response measurement
TP8VOUT terminal near J2
TP9GND terminal near J2

TP10

GND test point

TP11

GND monitor test point near C1

TP12

VIN monitor test point near C1

TP13

VOUT monitor test point near C6

TP14

GND monitor test point near C6