SLVUCT3
December 2023
TPS56A37
1
Description
Features
Applications
5
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Modifications
2.1.1
Output Voltage Setpoint
2.1.2
Adjustable UVLO
3
Implementation Results
3.1
Test Setup and Results
3.1.1
Input, Output Connections
3.1.2
Start-Up Procedure
3.1.3
Output Voltage Ripple
3.1.4
Start-Up
3.1.5
Shutdown
4
Hardware Design Files
4.1
Schematic
4.2
PCB Layout
4.3
Bill of Materials
5
Additional Information
Trademarks
6
Reference
Features
4.5-V to 28-V input voltage range
0.6-V to 13-V output voltage range (default: 5-V)
10-A continuous output current capability
Supports up to 98% duty operation
10-Pin 3.0-mm × 3.0-mm QFN
HotRod™
package