SLVUCT3 December 2023 TPS56A37
Designator | QTY | Description | Part Number | Manufacturer |
---|---|---|---|---|
PCB | 1 | Printed circuit board, 3000 mil x 3000 mil | BSR223 | Any |
C1, C2 | 2 | CAP, CERM, 10 uF, 35 V, +/- 10%, X7R, 1210 | GRM32ER7YA106KA12L | MuRata |
C3, C4 | 2 | CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, 0603 | 885012206095 | Wurth Elektronik |
C5, C6 | 2 | CAP, CERM, 22 uF, 25 V, +/- 10%, X7R, 1210 | GRM32ER71E226KE15L | MuRata |
C10 | 1 | CAP, CERM, 150 pF, 50 V, +/- 5%, C0G/NP0, 0603 | GRM1885C1H151JA01D | MuRata |
C11 | 1 | CAP, CERM, 0.047 uF, 50 V, +/- 10%, X7R, 0603 | C1608X7R1H473K080AA | TDK |
D1 | 1 | Diode, Zener, 5.1 V, 200 mW, SOD-323 | MMSZ5231BS-7-F | Diodes Inc. |
H9, H10, H11, H12 | 4 | Bumpon, Hemisphere, 0.44 X 0.20, Clear | SJ-5303 (CLEAR) | 3M |
J1, J2 | 2 | Terminal Block, 5.08 mm, 2x1, Brass, TH | ED120/2DS | On-Shore Technology |
J3 | 1 | Header, 100mil, 2x1, Gold, TH | TSW-102-07-G-S | Samtec |
L1 | 1 | Inductor, Shielded Drum Core, Superflux, 3.3 uH, 12 A, 0.0059 ohm, SMD | 744325330 | Wurth Elektronik |
LBL1 | 1 | Thermal Transfer Printable Labels, 1.250" W x 0.250" H - 10,000 per roll | THT-13-457-10 | Brady |
R1 | 1 | RES, 169 k, 0.1%, 0.1 W, 0603 | RT0603BRD07169KL | Yageo America |
R2 | 1 | RES, 36.1 k, 0.1%, 0.1 W, 0603 | RT0603BRD0736K1L | Yageo America |
R3 | 1 | RES, 52.3 k, 0.5%, 0.1 W, 0603 | RT0603DRE0752K3L | Yageo America |
R4 | 1 | RES, 0, 5%, 0.1 W, 0603 | CRCW06030000Z0EA | Vishay-Dale |
R5 | 1 | RES, 49.9, 0.5%, 0.1 W, 0603 | RT0603DRE0749R9L | Yageo America |
R6 | 1 | RES, 73.2 k, 0.5%, 0.1 W, 0603 | RT0603DRE0773K2L | Yageo America |
R7 | 1 | RES, 10.0 k, 0.5%, 0.1 W, 0603 | RT0603DRE0710KL | Yageo America |
R8 | 1 | RES, 0, 5%, 0.1 W, 0603 | RC0603JR-070RL | Yageo |
R9 | 1 | RES, 100 k, 1%, 0.1 W, 0603 | CRCW0603100KFKEA | Vishay-Dale |
SH-J3 | 1 | Shunt, 100mil, Gold plated, Black | SNT-100-BK-G | Samtec |
TP1, TP2, TP8, TP9 | 4 | Terminal, Turret, TH, Double | 1502-2 | Keystone |
TP3, TP10, TP11, TP14 | 4 | Test Point, Multipurpose, Black, TH | 5011 | Keystone |
TP4 | 1 | Test Point, Multipurpose, Orange, TH | 5013 | Keystone |
TP5, TP6, TP7 | 3 | Test Point, Multipurpose, Yellow, TH | 5014 | Keystone |
TP12, TP13 | 2 | Test Point, Multipurpose, Red, TH | 5010 | Keystone |
U1 | 1 | 4.5-V to 28-V Input, 10-A Synchronous Buck Converter | TPS56A37RPAR | Texas Instruments |
C7, C8, C9 | 0 | CAP, CERM, 22 uF, 25 V, +/- 10%, X7R, 1210 | GRM32ER71E226KE15L | MuRata |