SLVUCT3 December 2023 TPS56A37
The TPS56A37EVM evaluation module (EVM) is a single, synchronous buck converter providing 5-V at 10-A output from 5.5-V to 28-V input. This user’s guide describes the TPS56A37EVM performance.
Table 1-1 shows the rated input voltage and output current ranges for the evaluation module.
EVM | Input Voltage (VIN) RANGE | OUTPUT CURRENT (IOUT) RANGE |
---|---|---|
TPS56A37EVM | 5.5 V to 28 V | 0 A to 10 A |