SLVUCT6 February   2024 TPS61299

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Power Requirements
    2. 2.2 Setup
  8. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 PCB Layout
    3. 3.3 Bill of Materials
  9. 4Additional Information
    1.     Trademarks

Description

The TPS61299 is a synchronous boost converter with 95nA ultra-low quiescent current, input current limits and fast transient response selection. The device provides a power design for portable equipment with alkaline battery and coin cell battery. The TPS61299 has wide input voltage range from 0.5V to 5.5V and output voltage range from 1.8V to 5.5V. The device has different versions for average input current limit from 5mA to 1.9A. This EVM is designed with 0.7V to 5.5V input voltage and the output voltage can be selected by jumpers, ranging from 1.8V to 5.5V.