SLVUCT8 December   2023 TPS6287B10 , TPS6287B15 , TPS6287B20 , TPS6287B25

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Hardware Setup
      1. 2.1.1 Connector Descriptions
      2. 2.1.2 Setup
  9. 3Implementation Results
    1. 3.1 Performance Specification
    2. 3.2 TPS6287B25EVM-024 Test Results
    3. 3.3 Modifications
      1. 3.3.1 Input and Output Capacitors
      2. 3.3.2 Output Voltage Setting
      3. 3.3.3 Control Loop Compensation
      4. 3.3.4 I2C Interface
  10. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials
  11. 5Additional Information
    1.     Trademarks

Bill of Materials

Section 4.3 lists the bill of materials for the TPS6287B25EVM-024.

Table 4-1 TPS6287B25EVM-024 Bill of Materials
QtyRef DesValueDescriptionSizePart NumberMFR
6C1, C2, C12, C13, C40, C410.47 µFCeramic Capacitor, 10 V, X7S0402GCM155C71A474KE36Dany
2

C3, C4

4.7 µF

Ceramic Capacitor, 10 V, X5R0603

LMK107BJ475MAHT

Taiyo Yuden

6

C5, C6, C7, C8, C9, C10

10 µFCeramic Capacitor, 10 V, X7R0805GCM21BR71A106KE22LMuRata

1

C37

47 µFCeramic Capacitor, 6.3 V, X7R1210GCM32ER70J476ME19LMuRata

14

C14, C15, C16, C17, C18, C19, C20, C21, C22, C23, C24, C25, C30, C31

47 µFCeramic Capacitor, 4.0 V, X7T1206CGA5L1X7T0G476M160ACTDK

5

C42, C43, C44, C45, C49

0.01 uF

Ceramic Capacitor, 25 V, X7R

0402

any

11

C26, C27, C28, C29, C32, C33, C34, C35, C36, C38, C39

100 µFCeramic Capacitor, 6.3 V, X5R1210GRT32ER60J107ME13LMuRata
1C11150 µF

Tantalum Capacitor, 16 V

7.3 × 4.3 mmT495D157K016ATE125

Kemet

1C461500 pFCeramic Capacitor, 50 V, C0G/NP0

0603

any
1C4710 pFCeramic Capacitor, 50 V, COG/NPO

0603

CGA3E2C0G1H100D080AA

TDK

1

C48

10 pF

Ceramic Capacitor, 50 V, COG/NPO

0402

any

1L1

105nH

Shielded Power Inductor

7 x 5 x 7 mm

744302010

Wurth Electronik

1R1

2.0 kΩ

Resistor 1%, 0.1 W0603any

2

R4, R6

0 Ω

Resistor 1%, 0.1 W

0603

any

1

R9100 kΩResistor 1%, 0.1 W0402any
2R7, R120 ΩResistor 1%, 0.1 W0402any

2

R2, R810 kΩResistor 1%, 0.1 W0402any

2

R3, R547 kΩResistor 1%, 0.1 W

0603

2R10, R112 kΩResistor 1%, 0.1 W0402any
1U12.7-V to 6-V Input, 25-A, Fast Transient Synchronous Step-Down Converter with I2C Interface, Remote Sense, Droop Compensation and Stackability

4.05 × 3.05 mm

TPS6287B25LA0WRZVR

Texas Instruments