SLVUCT8 December 2023 TPS6287B10 , TPS6287B15 , TPS6287B20 , TPS6287B25
C46, C47, and R1 are used for compensating the control loop. If the output capacitors have changed, adjustments of the component values in the compensation network can be necessary. For more details, see the TPS6287Bx 2.7-V to 6-V Input, 10-A,15-A, 20-A, 25-A, Fast Transient Synchronous Step-Down Converter with I2C Interface data sheet.