SLVUCT8 December   2023 TPS6287B10 , TPS6287B15 , TPS6287B20 , TPS6287B25

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Hardware Setup
      1. 2.1.1 Connector Descriptions
      2. 2.1.2 Setup
  9. 3Implementation Results
    1. 3.1 Performance Specification
    2. 3.2 TPS6287B25EVM-024 Test Results
    3. 3.3 Modifications
      1. 3.3.1 Input and Output Capacitors
      2. 3.3.2 Output Voltage Setting
      3. 3.3.3 Control Loop Compensation
      4. 3.3.4 I2C Interface
  10. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials
  11. 5Additional Information
    1.     Trademarks

Input and Output Capacitors

Footprints for additional input capacitors and additional output capacitors are provided. These capacitors are not required for proper operation, but can be used to reduce the input and output voltage ripple and to improve the load transient response. For proper operation, the total output capacitance must remain within the recommended range described in the TPS6287Bx 2.7-V to 6-V Input, 10-A,15-A, 20-A, 25-A, Fast Transient Synchronous Step-Down Converter with I2C Interface data sheet.