SLVUCT8 December 2023 TPS6287B10 , TPS6287B15 , TPS6287B20 , TPS6287B25
This user’s guide describes the characteristics, operation, and use of TI's evaluation module (EVM) for the TPS6287Bx devices. The TPS6287B25EVM-024 is designed to help the user easily evaluate and test the operation and functionality of the TPS6287Bx buck converters. The TPS6287B25EVM-024 can be used to evaluate the TPS6287B10, TPS6287B15, TPS6287B20, and TPS6287B25. The EVM converts 2.7-V to 6.0-V input voltage to a regulated 0.4-V output voltage. The output current can go up to 25-A for the TPS6287B25EVM-024. This user’s guide includes setup instructions for the hardware, a printed-circuit board (PCB) layout, a schematic diagram, and a bill of materials (BOM).