SLVUCT8 December 2023 TPS6287B10 , TPS6287B15 , TPS6287B20 , TPS6287B25
To operate the EVM, set jumpers J3 and J4 to the desired positions per Section 2.1.1. Connect the input supply to MH1 and MH2, between VIN and GND, and connect the load to MH3 and MH4 between VOUT and GND.
To evaluate the I2C features a USB2ANY interface can be connected to J6. For this interface, a software GUI is available here.