SLVUCT8 December   2023 TPS6287B10 , TPS6287B15 , TPS6287B20 , TPS6287B25

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Hardware Setup
      1. 2.1.1 Connector Descriptions
      2. 2.1.2 Setup
  9. 3Implementation Results
    1. 3.1 Performance Specification
    2. 3.2 TPS6287B25EVM-024 Test Results
    3. 3.3 Modifications
      1. 3.3.1 Input and Output Capacitors
      2. 3.3.2 Output Voltage Setting
      3. 3.3.3 Control Loop Compensation
      4. 3.3.4 I2C Interface
  10. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials
  11. 5Additional Information
    1.     Trademarks

Features

  • Input voltage range: 2.7 V to 6 V
  • Three selectable output voltage ranges from 0.4 V to 1.675 V
  • Output voltage accuracy: ±0.8%
  • Adjustable soft start by resistor or I2C
  • External compensation
  • Selectable start-up output voltage through the VSET1 and VSET2
  • Differential remote sense
  • Output discharge
  • I2C-compatible interface with up to 3.4 MHz