SLVUCU9 November 2023 TPSI3100-Q1
Designator | Quantity | Value | Description | Package Reference | Part Number | Manufacturer |
---|---|---|---|---|---|---|
!PCB |
1 |
Printed Circuit Board |
LP-111 |
Any |
||
C4, C7 |
2 |
10uF |
CAP, CERM, 10 uF, 25 V, +/- 20%, X5R, 0603 |
0603 |
GRT188R61E106ME13D |
MuRata |
C5, C6 |
2 |
0.01uF |
CAP, CERM, 0.01 uF, 25 V, +/- 10%, X7R, 0402 |
0402 |
GRM155R71E103KA01D |
MuRata |
C8 |
1 |
330 nF |
Cap Ceramic 330 nF 25 V X7R 10% Pad SMD 0603 +125°C Automotive T/R |
0603 |
CGA3E3X7R1E334K080AB |
TDK |
C9, C14 |
2 |
1uF |
CAP, CERM, 1 uF, 25 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 |
0603 |
GCM188R71E105KA64D |
MuRata |
C15, C17 |
2 |
CAP CER 0.1UF 50 V X7R 0603 |
0603 |
C0603R104K5RAC |
Kemet |
|
H9, H10, H11, H12 |
4 |
Bumpon, Hemisphere, 0.44 X 0.20, Clear |
Transparent Bumpon |
SJ-5303 (CLEAR) |
3M |
|
J1, J6, J7 |
3 |
CONN_TERM_BLOCK2 |
6.91251E+11 |
Wurth Electronics |
||
J2, J15 |
2 |
Header, 100mil, 3x1, Tin, TH |
Header, 3 PIN, 100mil, Tin |
PEC03SAAN |
Sullins Connector Solutions |
|
J3 |
1 |
Terminal Block, 5 mm, 2x1, Tin, TH |
Terminal Block, 5 mm, 2x1, TH |
691 101 710 002 |
Wurth Elektronik |
|
J13 |
1 |
Banana Jack Insul Nylon Red, TH |
Banana Jack Insul Nylon Red, TH |
108-0902-001 |
Cinch Connectivity |
|
J14 |
1 |
Banana Jack Insul Nylon Black, TH |
Banana Jack Insul Nylon Black, TH |
108-0903-001 |
Cinch Connectivity |
|
J17 |
1 |
Header, 2.54 mm, 2x1, Gold, TH |
Header, 2.54mm, 2x1, TH |
61300211121 |
Wurth Elektronik |
|
LBL1 |
1 |
Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll |
PCB Label 0.650 x 0.200 inch |
THT-14-423-10 |
Brady |
|
Q2 |
1 |
N-Channel 750 V, 33 mohm, PG-TO263-7 |
TO-263-7 |
UJ4C075033B7S |
Qorvo |
|
R2, R19 |
2 |
2.0k |
RES, 2.0 k, 5%, 0.125 W, AEC-Q200 Grade 0, 0805 |
0805 |
CRCW08052K00JNEA |
Vishay-Dale |
R4, R5, R7, R8 |
4 |
0 |
RES, 0, 5%, 0.25 W, AEC-Q200 Grade 0, 1206 |
1206 |
ERJ-8GEY0R00V |
Panasonic |
R10, R15, R21 |
3 |
0 |
RES SMD 0 OHM JUMPER 1/8W 0805 |
0805 |
RC0805FR-070RL |
Yageo |
R11 |
1 |
294k |
RES, 294 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0402 |
0402 |
ERJ-2RKF2943X |
Panasonic |
R12 |
1 |
90.9k |
RES, 90.9 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0402 |
0402 |
ERJ-2RKF9092X |
Panasonic |
R13, R14, R18 |
3 |
100k |
RES, 100 k, 5%, 0.125 W, AEC-Q200 Grade 0, 0805 |
0805 |
ERJ-6GEYJ104V |
Panasonic |
R20 |
1 |
3 m |
3 mOhms ±1% 3W Chip Resistor 2512 (6432 Metric) Automotive AEC-Q200, Current Sense, Moisture Resistant Metal Element |
2512 |
ERJ-MS4SF3M0U |
Panasonic |
SH-J1, SH-J2, SH-J3 |
3 |
1x2 |
Shunt, 100mil, Gold plated, Black |
Shunt |
SNT-100-BK-G |
Samtec |
TP1, TP2, TP3, TP4, TP5, TP6, TP7, TP9, TP10, TP11, TP12, TP13, TP17 |
13 |
Test Point, White, Through Hole, RoHS, Bulk |
5012 |
5012 |
Keystone |
|
TP19 |
1 |
1 mm Uninsulated Shorting Plug, 10.16mm spacing, TH |
Shorting Plug, 10.16mm spacing, TH |
D3082-05 |
Harwin |
|
U1 |
1 |
Automotive Reinforced Isolated Switch Driver with Integrated 15-V Gate Supply and Fault/Alarm Indicators |
SSOP16 |
TPSI3100-Q1 |
Texas Instruments |
|
U2 |
1 |
Vin 3 V to 36 V, 150 mA, Ultra-Low-Noise, High-PSRR Low-Dropout (LDO) Linear Regulator, DRB0008A (VSON-8) |
DRB0008A |
TPS7A4901DRBR |
Texas Instruments |
|
U6 |
1 |
Bidirectional, Low- and High-Side Measurement, Multichannel, Voltage Output, Current-Sense Amplifier, DBV0006A (SOT-6) |
DBV0006A |
INA181A1IDBVR |
Texas Instruments |
|
C1, C16 |
0 |
4.7uF |
CAP, CERM, 4.7 uF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, |
CGA8M3X7R1H475K200KB |
TDK |
|
C18 |
0 |
CAP CER 0.1UF 50 V X7R 0603 |
0603 |
C0603R104K5RAC |
Kemet |
|
D1 |
0 |
50 V |
Diode, Ultrafast, 50 V, 1 A, SMA |
SMA |
ES1A-13-F |
Diodes Inc. |
FID1, FID2, FID3 |
0 |
Fiducial mark. There is nothing to buy or mount. |
N/A |
N/A |
N/A |
|
Q1, Q3 |
0 |
N-Channel 750 V 28 A (Tc) 155W (Tc) Through Hole TO-247-3 |
TO-247-3L |
UJ4C075060K3S |
UnitedSiC |
|
Q4 |
0 |
N-Channel 750 V, 33 mohm, PG-TO263-7 |
TO-263-7 |
UJ4C075033B7S |
Qorvo |
|
R1 |
0 |
0 |
RES SMD 0 OHM JUMPER 1/8W 0805 |
0805 |
RC0805FR-070RL |
Yageo |