The TPS4HC120EVM is a hardware evaluation module (EVM) used to evaluate the functionality and performance of the TPS4HC120 high side switch. The evaluation module is fully equipped to test the TPS4HC120 to ease the device integration to various power system applications. The TPS4HC120EVM is designed to be used as a standalone board with an attached voltage supply and output load. Features such as overcurrent, short-to-ground, open-load, and short-to-battery detection are enabled for use on the evaluation module.