SLVUCV2 September 2024 TPS4HC120-Q1
The current limit regulates the output current to a set value. The EVM can be designed to hold different current limit values through an external resistor on the ILIM pin. There are 10 settings that can be set based on RLIM. 1% tolerance resistors needs to be used in this application. R14 is the pad used for the adjustable current limit control.
Resistor Value | Voltage Input | ILIM Threshold |
---|---|---|
57.6kΩ | 0.06V | 250mA |
43.2kΩ | 0.117V | 500mA |
31.6kΩ | 0.234V | 750mA |
23.2kΩ | 0.396V | 1A |
16.5kΩ | 0.557V | 1.25A |
9.76kΩ | 0.758V | 1.5A |
4.87kΩ | 1.037V | 1.75A |
2.49kΩ | 1.382V | 2A |
Short to GND | 0V | 2.25A |
Open (> 80kΩ) | 2.2V | 5A |