SLVUCV2 September 2024 TPS4HC120-Q1
The TPS4HC120-Q1 family is a fully-protected quad-channel, high-side power switch, with integrated NMOS power FET and charge pump.
Full diagnostics and high accuracy current sense features enable intelligent control of the load. The device diagnostic reporting has two versions to support both digital status output and analog current sense report. The diagnostics can be disabled for multiplexing the sense pin between different devices. Thermal shutdown behaviors as latch off or auto-retry are internally fixed in the part.
External programmable current limit improves the whole system’s reliability by limiting the inrush or overload current.