SLVUCV2 September 2024 TPS4HC120-Q1
Jumper | Function, Settings |
---|---|
J1 |
Connect 1 and 2 to power LDO from VS. |
J3 |
Connect 1 and 2 to enable LDO. |
J16 |
Connect 1 and 2 to pull-up for open load detection (OUT1). |
J20 |
Connect 1 and 2 to route to GND through TVS diode network (OUT1). |
J17 |
Connect 1 and 2 to pull-up for open load detection (OUT2). |
J21 |
Connect 1 and 2 to route to GND through TVS diode network (OUT2). |
J18 |
Connect 1 and 2 to pull-up for open load detection (OUT3). |
J22 |
Connect 1 and 2 to route to GND through TVS diode network (OUT3). |
J19 |
Connect 1 and 2 to pull-up for open load detection (OUT4). |
J23 |
Connect 1 and 2 to route to GND through TVS diode network (OUT4). |
J2 |
Connect 1 and 2 to bypass RILIM. Disconnect to use RILIM. |
J6 |
Connect 1 and 2 to bypass the GND network. Disconnect to use GND network. |
J15 |
Connect 1 and 2 to route LDO to device I/O pins. |
J7 |
Connect 1 and 2 to GND EN1. Connect 2 and 3 to power EN1 from LDO. |
J8 |
Connect 1 and 2 to GND EN.2 Connect 2 and 3 to power EN2 from LDO. |
J9 |
Connect 1 and 2 to GND EN3. Connect 2 and 3 to power EN3 from LDO. |
J10 |
Connect 1 and 2 to GND EN4. Connect 2 and 3 to power EN4 from LDO. |
J11 |
Connect 1 and 2 to GND DIAG_EN. Connect 2 and 3 to power EN4 from LDO. |
J12 |
Connect 1 and 2 to GND SEL0. Connect 2 and 3 to power SEL0 from LDO. |
J13 |
Connect 1 and 2 to GND SEL1. Connect 2 and 3 to power SEL1 from LDO. |