SLVUCV6 May 2024 TPSM81033
Table 2-2 provides a summary of the TPSM81033EVM performance characteristics.
TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
Input voltage | 3.6 | V | |||
Output voltage | TPSM81033EVM, VIN = 3.6V | 5.0 | V | ||
Output current | VIN =3.6 V |
2 | A |