SLVUCV6 May 2024 TPSM81033
The TPSM81033EVM-035 is designed to provide a quick setup to evaluate TPSM81033 device with the output voltage setting to 5V.
The TPSM81033 is a synchronous boost module. The device provides a power supply design for portable equipment and smart devices powered by various batteries and other power supply. The TPSM81033 has 5.5A (typical) valley switch current limit over full temperature range.