SLVUCV6 May 2024 TPSM81033
Table 4-1 displays the EVM bill of materials.
Designator | Qty | Value | Description | Package Reference | Part Number | Manufacturer |
---|---|---|---|---|---|---|
C1 |
1 |
2.2uF |
CAP, CERM, 2.2µF, 10V,+/- 10%, X7R, AEC-Q200 Grade 1, 0603 |
0603 |
GRM188R71A225KE15J |
MuRata |
C2 |
1 |
150uF |
CAP, TA, 150uF, 10V, +/- 10%, 0.1 ohm, SMD |
7343-31 |
T495D157K010ATE100 |
Kemet |
C3 |
1 |
22uF |
CAP, CERM, 22uF, 25V, +/- 20%, X5R, 0805 |
0805 |
GRM21BR61E226ME44L |
MuRata |
C4 |
1 |
0.1uF |
CAP, CERM, 0.1uF, 50V, +/- 20%, X7R, 0402 |
0402 |
GRM155R71H104ME14D |
MuRata |
C6, C7, C8, C9 |
4 |
22uF |
CAP, CERM, 22uF, 10V, +/- 20%, X5R, 0603 |
0603 |
GRM188R61A226ME15D |
MuRata |
H1, H2, H3, H4 |
4 |
Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead |
Screw |
NY PMS 440 0025 PH |
B&F Fastener Supply |
|
H5, H6, H7, H8 |
4 |
Standoff, Hex, 0.5"L #4-40 Nylon |
Standoff |
1902C |
Keystone |
|
J1, J2, J3, J4 |
4 |
Standard Banana Jack, Uninsulated, 6.73mm |
Standard Banana Jack, Uninsulated, 6.73mm |
575-6 |
Keystone |
|
J5 |
1 |
Header, 2.54mm, 2x1, Gold, TH |
Header, 2.54mm, 2x1, TH |
61300211121 |
Wurth Elektronik |
|
JP1, JP2, JP3 |
3 |
Header, 2.54mm, 3x1, Gold, TH |
Header, 2.54mm, 3x1, TH |
61300311121 |
Wurth Elektronik |
|
R2 |
1 |
49.9 |
RES, 49.9, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
0603 |
CRCW060349R9FKEA |
Vishay-Dale |
R3 |
1 |
732k |
RES, 732 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
0603 |
CRCW0603732KFKEA |
Vishay-Dale |
R6 |
1 |
100k |
RES, 100 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
0603 |
CRCW0603100KFKEA |
Vishay-Dale |
R7 |
1 |
10.0k |
RES, 10.0 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
0603 |
CRCW060310K0FKEA |
Vishay-Dale |
SH-JP1, SH-JP2, SH-JP3 |
3 |
1x2 |
Shunt, 100mil, Flash Gold, Black |
Closed Top 100mil Shunt |
SPC02SYAN |
Sullins Connector Solutions |
TP1, TP2, TP3, TP4, TP5 |
5 |
Test Point, Multipurpose, White, TH |
White Multipurpose Test point |
5012 |
Keystone Electronics |
|
U1 |
1 |
5.5V 5.5A 2.4MHz Fully-Integrated Synchronous Boost Module, with Output Discharge Function |
QFN-FCMOD2 |
TPSM81033 |
Texas Instruments |
|
C5 |
0 |
1000uF |
CAP, AL, 1000uF, 10V, +/- 20%, 0.15 ohm, SMD |
SMT Radial G |
EEE-FC1A102P |
Panasonic |
C10 |
0 |
47uF |
CAP, CERM, 47uF, 10V, +/- 10%, X5R, 1206 |
1206 |
GRM31CR61A476KE15L |
MuRata |
C11 |
0 |
100pF |
CAP, CERM, 100pF, 50tV, +/- 5%, C0G/NP0, 0603 |
0603 |
GRM1885C1H101JA01D |
MuRata |
FID1, FID2, FID3 |
0 |
Fiducial mark. There is nothing to buy or mount. |
N/A |
N/A |
N/A |
|
R4 |
0 |
4.75k |
RES, 4.75 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
0603 |
CRCW06034K75FKEA |
Vishay-Dale |
R5 |
0 |
0 |
RES, 0, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
0603 |
RMCF0603ZT0R00 |
Stackpole Electronics Inc |