SLVUCV7 April 2024 TPS23881B
The EVM is equipped with shunts on the jumper positions identified in Table 3-4, in the Default Pin Position column. Shunts can be moved and removed, as required, during use.
JUMPER | DEFAULT PIN POSITION | LABEL | DESCRIPTION |
---|---|---|---|
Motherboard: BOOST-PSEMTHR-007 | |||
J27 | 1-2 | P1 | Two-pair port 1 LED bias |
J28 | 1-2 | P2 | Two-pair port 2 LED bias |
J16 | 1-2 | P3 | Two-pair port 3 LED bias |
J15 | 1-2 | P4 | Two-pair port 4 LED bias |
J26 | 1-2 | P5 | Four-pair port 1A LED bias |
J25 | 1-2 | P6 | Four-pair port 1B LED bias |
J14 | 1-2 | P7 | Four-pair port 2A LED bias |
J13 | 1-2 | P8 | Four-pair port 2B LED bias |
Daughterboard: TPS23881B1EVM-024 | |||
J4 | 1-2;3-4;5-6;7-8 | A1;A2;A3;A4 | I2C A1-A4 address lines |
J5 | Open | NA | AUTO pin selection(autonomous mode is enabled if connecting auto pin to ground with selected resistance) |