SLVUCV7 April 2024 TPS23881B
The BOOST-PSEMTHR-007 provides galvanic isolation between the PoE power side and host side using digital isolators (ISO7241CD). The host side power is provided either from J2 (from USB2ANY) or J5 (from MSP-EXP430FR5969).
VOLTAGE RAIL | TYPICAL (mA) | MAXIMUM (mA) |
---|---|---|
3.3 V_USB | 2.5 | 3 |
3.3V | 6 | 12 |
VPWR (Miscellaneous) | 35 | 57 |
VPWR (4 × 2 Pair Ports and 2 × 4 pair Ports) | 5556 | 5578 |
VPWR Total (4 × 2 Pair Ports and 2 × 4 pair Ports) | 5591 | 5613 |