SLVUCW1 October 2024 TPS61287
The TPS61287EVM contains the TPS61287, which is a high-power density, synchronous boost converter that integrates an 8mΩ high-side synchronous rectifier FET and uses an external FET. The MODE jumper (J3) controls the operating mode of the device. When MODE is connected to high, the device operates in forced PWM mode. When MODE is connected to low, the device operates in auto PFM mode. The current limit, feedback divider and compensation network can be modified for other application conditions as per the data sheet. This user's guide describes the characteristics, operation, and the use of the TPS61287EVM evaluation module (EVM). This user's guide includes EVM specifications, connectors, schematic diagram, bill of materials, and the board layout of the evaluation module (EVM) for the TPS61287.