SLVUCW1 October 2024 TPS61287
This EVM includes connectors and test points as shown in Table 2-3.
Reference Designator | Description |
---|---|
J1 | Input voltage positive connection. |
J2 | Input voltage negative connection. |
J3 | Output voltage positive connection. |
J4 | Output voltage negative connection. |
TP1 | Input voltage positive sensing node for measuring efficiency. |
TP2 | Input voltage negative sensing node for measuring efficiency. |
TP3 | Output voltage positive sensing node for measuring efficiency. |
TP4 | Test point to measure bode plot. |
TP5 | Test point to measure bode plot. |
TP6 | Output voltage negative sensing node for measuring efficiency. |
TP7 | Test point to measure SW pin waveform. |
JP1 | SYNC pin input jumper. Place a jumper across input and GND when SYNC function not used. Leave JP1 open and connect nput to external SYNC signal when SYNC function is used. |
JP2 | EN pin input jumper. Place a jumper across EN and High to turn on the IC. Place a jumper across EN and Low to turn off the IC. |
JP3 | MODE pin input jumper. Place a jumper across MODE and High to set the device in forced PWM mode. Put the jumper across MODE and Low to set the device in auto PFM mode. |