SLVUCX6 June 2024 TPSM828303
The TPSM828303PEVM-058 facilitates the evaluation of the TPSM828303PVCB, 3A synchronous step-down DC/DC power module with integrated inductor in a 2.5mm × 2.6mm × 2.0mm MagPack package. The EVM regulates the output voltage to 1.8V with the input voltage from 2.25V to 5.5V. This user's guide describes the characteristics, operation, and use of the TPSM828303PEVM-058 Evaluation Module (EVM) with a complete schematic diagram, printed circuit board layouts, and bill of materials included in this document.