SLVUCX6
June 2024
TPSM828303
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specifications
1.4
Device Information
2
Hardware
2.1
Setup
2.1.1
Connector Descriptions
2.1.2
Hardware Setup
2.2
Modifications
2.2.1
Input and Output Capacitors
2.2.2
Setting the Output Voltage
2.2.3
Loop Response Measurement
3
Implementation Results
3.1
TPSM828303PEVM-058 Test Results
4
Hardware Design Files
4.1
Schematic
4.2
PCB Layouts
4.3
Bill of Materials
5
Additional Information
5.1
Trademarks
1.3
Specifications
Table 1-2 Performance Specifications Summary
SPECIFICATIONS
TEST CONDITIONS
MIN
TYP
MAX
UNIT
Input voltage
2.25
5.5
V
Output voltage setpoint
1.8
V
Output current
TPSM828303PVCB
0
3.0
A