SLVUCY4 June 2024 LM5190-Q1
Table 2-1 table lists the electrical characteristics of the evaluation module. See the LM5190-Q1 product folder for more information about the device specifications. Efficiency and other performance metrics can change based on operating input voltage, load currents, externally-connected output capacitors, and other parameters. The recommended airflow is 200 LFM when operating.
Parameter | Test Conditions | MIN | TYP | MAX | Unit | |
---|---|---|---|---|---|---|
INPUT CHARACTERISTICS | ||||||
Input operating range, VSUPPLY | VIN+, VIN- terminal | 15 | 48 | 72 | V | |
Input current, ISUPPLY | 7 | A | ||||
Input current, no load | PFM, BIAS=VOUT, EN =VIN, internal feedback | VSUPPLY = 24V | 22 | µA | ||
VSUPPLY = 48V | 18 | |||||
VSUPPLY = 72V | 17 | |||||
OUTPUT CHARACTERISTICS | ||||||
Output voltage, VLOAD | CV mode | 12 | V | |||
Average inductor current, ILOUT | CC mode | 8 | A | |||
SYSTEM CHARACTERISTICS | ||||||
Switching frequency, fSW | 400 | kHz | ||||
Full load efficiency | ILOAD = 8A | VSUPPLY = 24V | 96.8% | |||
VSUPPLY = 48V | 95.0% | |||||
VSUPPLY = 60V | 94.3% |