SLVUCY4 June 2024 LM5190-Q1
Use the VIN+/TP1 and VIN–/TP2 test points along with the VOUT+/TP3, VOUT–/TP4 test points located near the power terminal blocks as voltage monitoring points where voltmeters are connected to measure the input and output voltages, respectively. Do not use these sense terminals as the input supply or output load connection points. The PCB traces connected to these sense terminals are not designed to support high currents. Before applying power to the EVM, make sure that the J3, J4, J7 and J8 jumpers are present and properly positioned.
Extended operation at high output current and high input voltage can raise component temperatures above 55°C. To avoid risk of a burn injury, do not touch the components until the components have cooled sufficiently after disconnecting power. Wire gauge for the input power supply and the output electric load needs to be 9 AWG minimum and no longer than 1 foot. Please tighten the input and output terminal screws to minimize contact resistance.