SLVUCY4 June 2024 LM5190-Q1
The LM5190QEVM-400 EVM is a synchronous buck DC/DC regulator with constant-current constant-voltage (CCCV) regulation. The EVM operates over a wide input voltage range of 15V to 72V (VIN terminal), providing a regulated current of 8A in CC mode and a regulated voltage of 12V in CV mode. The average inductor current is programmed by controlling the ISET pin voltage and the output voltage is adjusted by modifying the feedback resistor values.
The EVM features internal (for the fixed 5V, 12V) or external feedback, selectable DRSS, FPWM/PFM selection jumper and injection point for CV mode loop response measurement. The free-running switching frequency is 400kHz and is synchronizable to an external clock signal at a higher or lower frequency. External feedback resistors and 50Ω injection resistor can be populated to measure the loop response in CV mode.