SLVUCY4 June 2024 LM5190-Q1
DC/DC Controller | Input Range | Output Range | fSW range (RT) | Gate Driver | Automotive Qualification |
---|---|---|---|---|---|
LM25190 | 5V to 42V | 0.8V to 42V | 100kHz to 2.2MHz | Standard | - |
LM5190 | 5V to 80V | 0.8V to 80V | 100kHz to 2.2MHz | Standard | - |
LM25190-Q1 | 5V to 42V | 0.8V to 42V | 100kHz to 2.2MHz | Standard | AEC-Q100 Grdae1 |
LM5190-Q1 | 5V to 80V | 0.8V to 80V | 100kHz to 2.2MHz | Standard | AEC-Q100 Grade1 |