SLVUD37 December 2024 TPS62968
A summary of the TPS62968EVM performance specifications is provided in the following table.
SPECIFICATION | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Input voltage | 3 | 12 | 17 | V | |
Output voltage setpoint | 0.6 | V | |||
Output current | 0 | 8 | A | ||
S-CONF (R4) setting | 700kHz, no spread spectrum, output discharge disabled | 6.04 | kΩ |