SLYU050B June 2020 – July 2021 TMAG5110 , TMAG5110-Q1 , TMAG5111 , TMAG5111-Q1
All trademarks are the property of their respective owners.
The TMAG5110 and TMAG5111 are 2-dimensional, dual digital-latch Hall effect sensors designed for high-speed and high-temperature motor applications. The devices are optimized for applications leveraging rotating ring magnets. Using the alternating magnetic flux density of the ring magnet, each device presents independent digital outputs based on the state of each of the onboard Hall effect latches to enable external or internal speed and direction decoding. Alternating north and south magnetic poles are required to toggle the output of each Hall effect latch, and integrated hysteresis provides robust switching.
The TMAG5110/1 are available in two sensitivity options, with BOPmax and BRPmin thresholds of ±1.4 mT and ±3 mT. Each sensitivity option is available with axes of sensitivity of XY, ZX, or ZY. These devices operate from a single 2.5-V to 38-V power supply, drawing a typical operating supply current of 6 mA across the operating temperature and power supply voltage ranges. These devices are currently available in a 5-pin SOT-23 package. This EVM uses a 5-V supply and both the TMAG5110B2 and TMAG5111B2, with sensitivity in the ZX axes and a maximum threshold of ±1.4 mT. Table 1-1 lists the axes of sensitivity and thresholds for each device.
Product | Axes of Sensitivity | BOPmax/BRPmin |
---|---|---|
TMAG5110A2 | XY | ±1.4 mT |
TMAG5110B2 | ZX | ±1.4 mT |
TMAG5110C2 | ZY | ±1.4 mT |
TMAG5110A4 | XY | ±3 mT |
TMAG5110B4 | ZX | ±3 mT |
TMAG5110C4 | ZY | ±3 mT |
TMAG5111A2 | XY | ±1.4 mT |
TMAG5111B2 | ZX | ±1.4 mT |
TMAG5111C2 | ZY | ±1.4 mT |
TMAG5111A4 | XY | ±3 mT |
TMAG5111B4 | ZX | ±3 mT |
TMAG5111C4 | ZY | ±3 mT |
Table 1-2 lists the contents of the TMAG5110-5111EVM kit. Contact the Texas Instruments Customer Support Center if any component is missing.
Item | Quantity |
---|---|
TMAG5110-5111EVM test board | 1 |
10 pole ring magnet (packaged with PCB) | 1 |
20 pole ring magnet (packaged with PCB) | 1 |
Magnetic viewing film | 1 |
Plastic module for position tests | 1 |
USB cable | 1 |
This user's guide is available from the TI website under literature number SLYU050. Any letter appended to the literature number corresponds to the document revision that is current at the time of the writing of this document. Newer revisions are available from www.ti.com or the Texas Instruments' Literature Response Center at (800) 477-8924 or the Product Information Center at (972) 644-5580. When ordering, identify the document by both title and literature number. Table 1-3 lists documentation related to the TMAG5110-5111EVM. Click the links in Table 1-3 for further information on the TMAG5110/1.The device name links to the product web folder on www.ti.com. The literature number links to the document PDF.
Document Description | Document Literature Number |
---|---|
TMAG5110 data sheet | SBAS933 |
TMAG5110-Q1 data sheet | SLYS029 |
TMAG5111 data sheet | SBAS933 |
TMAG5111-Q1 data sheet | SLYS029 |
CD74HC190 data sheet | SCHS275 |
CD74HC42 data sheet | SCHS133 |
TMUX1574 data sheet | SCDS391 |
SN74LVC2G14 data sheet | SCES200 |
SN74LVC1G86 data sheet | SCES222 |
SN74LVC1G17 data sheet | SCES351 |