SLYU050B
June 2020 – July 2021
TMAG5110
,
TMAG5110-Q1
,
TMAG5111
,
TMAG5111-Q1
Trademarks
1
Overview
1.1
Kit Contents
1.2
Related Documentation From Texas Instruments
2
Hardware
2.1
Features
3
Operation
3.1
Quick Start Setup
3.2
EVM Operation
4
Circuitry
4.1
Power Block
4.2
Hall Device Block
4.2.1
TMAG5110 Side
4.2.2
TMAG5111 Side
4.3
Quadrature Decoder Block
4.3.1
TMAG5110 Side
4.3.2
TMAG5111 Side
4.4
Up/Down Counter Block
4.4.1
TMAG5110 Side
4.4.2
TMAG5111 Side
4.5
LED Array Decoder Block
4.5.1
TMAG5110 Side
4.5.2
TMAG5111 Side
5
Schematics, PCB Layout, and Bill of Materials
5.1
Schematics
5.2
PCB Layout
5.3
Bill of Materials
6
Revision History
2.1
Features
Includes both quadrature decoding and speed and direction implementations of a rotary encoding application
Includes both a 10 pole and 20 pole ring magnet to show magnet pitch independence
Each magnet can be placed in horizontal and vertical positions to show magnet placement independence
Includes an additional position module which allows experimentation with further magnet placement options
Conveniently powered from a common micro-USB connector