SLYU056 June   2020 TMAG5123 , TMAG5123-Q1

 

  1.   TMAG5123EVM
    1.     Trademarks
    2. 1 Overview
      1. 1.1 TMAG5123EVM Kit Contents
      2. 1.2 Related Documentation From Texas Instruments
    3. 2 TMAG5123EVM Hardware
      1. 2.1 Features
    4. 3 Quick Start Setup and Use
      1. 3.1 Measurements
    5. 4 TMAG5123EVM Circuit
      1. 4.1 Micro-USB Receptacle
      2. 4.2 Test Socket
      3. 4.3 LED Control
    6. 5 TMAG5123EVM Schematic and PCB Layout
      1. 5.1 Schematic
      2. 5.2 PCB Layout
    7. 6 Bill of Materials

Bill of Materials

Table 4 provides the parts list for the TMAG5123EVM.

Table 4. TMAG5123EVM Bill of Materials

DESIGNATOR QTY VALUE DESCRIPTION PACKAGE REFERENCE PART NUMBER MANUFACTURER ALTERNATE PART NUMBER ALTERNATE MANUFACTURER
C1, C2 2 0.1uF CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, 0603 0603 C1608X7R1H104K080AA TDK
D1 1 Blue LED, Blue, SMD LED_0805 150080BS75000 Wurth Elektronik
H9,H10,H11,H12 4 Bumpon, Hemisphere, 0.44 X 0.20, Clear Transparent Bumpon SJ-5303 (CLEAR) 3M
J1 1 Connector, Receptacle, Micro-USB Type B, R/A, Bottom Mount SMT MICRO USB CONN, R/A 1981568-1 TE Connectivity
MAG1 1 Magnet, N42, 3/16" Diameter, 1.5" Thickness D3X8 KJMagnetics
R1 1 10.0k RES, 10.0 k, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 0805 CRCW080510K0FKEA Vishay-Dale
R2 1 2.00k RES, 2.00 k, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 0805 CRCW08052K00FKEA Vishay-Dale
TP1 1 Test Point, Compact, Red, TH Red Compact Testpoint 5005 Keystone
TP2 1 Test Point, Compact, Black, TH Black Compact Testpoint 5006 Keystone
TP3, TP4, TP5 3 Test Point, Miniature, SMT Testpoint_Keystone_Miniature 5015 Keystone
U1 1 Precision In-Plane Digital-Switch Hall-effect Sensor, DBZ0003A DBZ0003A TMAG5123B1 Texas Instruments
XU1 1 Socket, SOT23-3 Socket, 910x520x450 mil 499-P36-20 Sensata/Wells-CTI
C3 0 100pF ±10% 100V Ceramic Capacitor X7R 0805 (2012 Metric) 0805 885012207110 Wurth Electronics