SNAA379 july 2023 LMK6C , LMK6D , LMK6P
TI’s LMK6x family of BAW oscillators are designed to offer high performance in compact design sizes. All variants are available in two package sizes, the larger 3.2-mm × 2.5-mm DLE and the smaller 2.5-mm × 2.0-mm DLF.
The LMK6C variant supports only the single-ended LVCMOS output format and thus has four pins. The device is fully compatible with the land patterns of other 4-pin DLE and DLF oscillators on the market and does not need special design considerations – any existing project using such oscillators can accept the LMK6C without modifications. Figure 2-1 shows the DLE package and Figure 2-2 shows the DLF package for this device.
The LMK6D, LMK6P, and LMK6H variants support differential output formats of LVDS, LVPECL, and HCSL, respectively. These variants are available in DLE and DLF package sizes, but have six pins instead of the four-pin design of the LMK6C devices. Figure 2-3 shows the DLE package and Figure 2-4 shows the DLF package for these devices.