SNAA379A July 2023 – September 2024 LMK6C , LMK6D , LMK6P
In the best circumstances, fixed-frequency oscillators are simple to implement in a system due to their small sizes and limited pin counts. Land pattern compatibility issues can be frustrating as a result, as it can be necessary to create a new board design to fit a new oscillator, even if no other components need modification. The universal land patterns for 6-pin DLE and DLF packages help to mitigate this problem and maximize system flexibility — an oscillator change can potentially be as simple as a round of desoldering and resoldering. It is easier than ever to use oscillators such as the LMK6x family while reducing design risks.
For more information on the LMK6x oscillators and their applications, see the oscillator webpage on TI.com.