SNAA386 November 2023 CDCE6214 , CDCE6214-Q1 , CDCE6214Q1TM , LMK00301 , LMK00304 , LMK00306 , LMK00308 , LMK00334 , LMK00334-Q1 , LMK00338 , LMK03318 , LMK03328 , LMK3H0102 , LMK6C , LMK6H , LMKDB1104 , LMKDB1108 , LMKDB1120 , LMKDB1204
In Separate Reference architectures, different clock sources are used for the transmitter and receiver devices. Figure 3-2 shows a block diagram of this architecture. Systems using SRNS or SNIS must account for clock shifts between the TX and RX devices using elastic buffers. Up to 600 ppm difference in the clocks is allowed, resulting in a clock shift every 1666 clocks. In SNIS, SSC adds another 5000 ppm of shift, resulting in a clock shift as often as every 178 clocks. The elastic buffer of a component that supports the SRIS architecture can need more entries than those supporting SRNS, as the data payload size varies.