SNAA393 January 2024 LMK6C , LMK6D , LMK6H , LMK6P
In summary, it is important to consider the signal terminations for each type of output format to obtain accurate measurements of high-performance clock sources such as the LMK6x Low Jitter, High-Performance BAW Oscillator. To measure the true phase noise performance of such devices, use a properly configured PNA with a low noise floor. The techniques described in this application note maximize signal power and reduce system-level noise and phase noise errors from measurement equipment.