SNAU286 November 2024
Table 4-2 summarizes the EVM header configurations to connect and route power to the VDD domains of the individual devices, in addition to the individual output enable (OE) or standby pins depending on the device populated.
Component | Name | Description |
---|---|---|
J6, J11 |
VDD |
VDD Supply Voltage Source J6: Tie pins 5-6 (default) J11: Tie pins 3-4 (default) By default, VDD is sourced from USB power supply and onboard LDO See Table 4-1 for more details |
J10, J12 |
VDD_Reg |
VDD_Reg Voltage Level Tie pins 1-2 (default): Selects VDD = 3.3V Tie pins 3-4: Selects VDD = 2.5V Tie pins 5-6: Selects VDD = 1.8V |
J2 |
DLE/DLN and DLF OE |
CDC6C DLF (Y1) OE Tie pins 1-3 (default): Pull CDC6CDLF OE to VDD Tie pins 3-5: Pull CDC6C DLF (Y1) OE to GND CDC6C DLE/DLN (Y3) OE Tie pins 2-4 (default): Pull CDC6C DLE/DLN (Y3) OE to VDD Tie pins 4-6: Pull CDC6C DLE/DLN (Y3) OE to GND |
J4 |
DLX and DLY OE |
CDC6C DLX (Y2) OE Tie pins 1-3 (default): Pull CDC6C DLX (Y2) OE to VDD Tie pins 3-5: Pull CDC6C DLX (Y2) OE to GND CDC6C DLY (Y4) OE Tie pins 2-4 (default): Pull CDC6C DLY (Y4) OE to VDD Tie pins 4-6: Pull CDC6C DLY (Y4) OE to GND |
J1 |
VDD_DLF |
DLF VDD Supply Tie pins 1-2 (default): Connect VDD to CDC6C DLF (Y1) Leave open: Disconnect VDD from CDC6C DLF (Y1) |
J3 |
VDD_DLE |
DLE/DLN VDD Supply Tie pins 1-2 (default): Connect VDD to CDC6C DLE/DLN (Y3) Leave open: Disconnect VDD from CDC6C DLE/DLN (Y3) |
J7 |
VDD_DLX |
DLX VDD Supply Tie pins 1-2 (default): Connect VDD to CDC6C DLX (Y2) Leave open: Disconnect VDD from CDC6C DLX (Y2) |
J8 |
VDD_DLY |
DLY VDD Supply Tie pins 1-2 (default): Connect VDD to CDC6C DLY (Y4) Leave open: Disconnect VDD from CDC6C DLY (Y4) |