SNAU296 December   2023 LMK5C33414A

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2EVM Quick Start
  6. 3EVM Configuration
    1. 3.1  Power Supply
    2. 3.2  Logic Inputs and Outputs
    3. 3.3  Switching Between I2C and SPI
    4. 3.4  Generating SYSREF Request
    5. 3.5  XO Input
      1. 3.5.1 48-MHz TCXO (Default)
      2. 3.5.2 External Clock Input
      3. 3.5.3 Additional XO Input Options
      4. 3.5.4 APLL Reference Options
    6. 3.6  Reference Clock Inputs
    7. 3.7  Clock Outputs
    8. 3.8  Status Outputs and LEDs
    9. 3.9  Requirements for Making Measurements
    10. 3.10 Typical Phase Noise Characteristics
  7. 4EVM Schematics
    1. 4.1  Power Supply Schematic
    2. 4.2  Alternative Power Supply Schematic
    3. 4.3  Power Distribution Schematic
    4. 4.4  LMK5C33414A and Input References IN0 to IN3 Schematic
    5. 4.5  Clock Outputs OUT0 to OUT3 Schematic
    6. 4.6  Clock Outputs OUT4 to OUT9 Schematic
    7. 4.7  Clock Outputs OUT10 to OUT13 and Clock Inputs IN2 and IN3 Schematic
    8. 4.8  XO Schematic
    9. 4.9  Logic I/O Interfaces Schematic
    10. 4.10 USB2ANY Schematic
  8. 5EVM Bill of Materials
    1. 5.1 Loop Filter and Vibration Nonsensitive Capacitors
  9. 6Appendix A - TICS Pro LMK5C33414A Software
    1. 6.1  Using the Start Page
      1. 6.1.1 Step 1
      2. 6.1.2 Step 2
      3. 6.1.3 Step 3
      4. 6.1.4 Step 4
      5. 6.1.5 Step 5
      6. 6.1.6 Step 6
      7. 6.1.7 Step 7
    2. 6.2  Using the Status Page
    3. 6.3  Using the Input Page
      1. 6.3.1 Cascaded Configurations
        1. 6.3.1.1 Cascade VCO to APLL Reference
    4. 6.4  Using APLL1, APLL2, and APLL3 Pages
      1. 6.4.1 APLL DCO
    5. 6.5  Using the DPLL1, DPLL2, and DPLL3 Pages
    6. 6.6  Using the Validation Page
      1. 6.6.1 DPLL DCO
    7. 6.7  Using the GPIO Page
    8. 6.8  SYNC/SYSREF/1-PPS Page
    9. 6.9  Using the Outputs Page
    10. 6.10 EEPROM Page
    11. 6.11 Design Report Page

APLL DCO

To use the DCO shift controls on a given APLL, enter the DCO ppb step value into the DCO Step Size (ppb) box shown below. The entered step size is used to calculate a numerator deviation and a 2 s complement numerator deviation. To perform the shift, the increment or decrement button must be pressed. An increment writes the numerator deviation to the DPLLx_FREE_RUN control, which results in a positive frequency shift in the amount specified by the DCO Step Size (ppb). An decrement writes the 2 s complement numerator deviation to the DPLLx_FREE_RUN control, which results in a negative frequency shift in the amount specified by the DCO Step Size (ppb).

The slew rate at which the adjustment occurs is set on the DPLLx_HOLD_SLEW_STEP control. Make sure the DPLLx_HOLD_SLEW_STEP is NOT equal to 0, otherwise the adjustment does not occur. The recommended DPLLx_HOLD_SLEW_STEP value is 63 (maximum value). A value of 63 results in the fastest adjustment.

GUID-20220710-SS0I-GDKC-BMMD-KW6NNVR2NSQS-low.png Figure 6-16 APLL DCO Controls