SNAU296 December 2023 LMK5C33414A
For flexibility, the EVM provides additional XO input options (use one at a time). C70 allows an external reference to be provided at SMA connector XO (J8). C71 allows one of the onboard XO/TCXO/OCXO footprints to be used.
By default, Y1 is populated with a 48-MHz TCXO and selected with the populated R43 and R206. R43 provides the output clock of Y1 to the XO pin of the LMK5C33414A and R206 provides power to Y1.
Additional PCB footprints are available to install alternate components for performance evaluation of specific oscillators. These additional footprints are Y2 (2.5 × 2.0 mm), Y3 (3.2 mm × 2.5 mm), Y4 (9.7 mm × 7.5 mm), Y5 (25 mm × 22 mm), and U4 (2.5 mm × 2 mm).
When using Y2, Y3, Y4, Y5, or U4, R43 and R206 must be removed to power down and isolate the output of Y1. When populating Y2, R46 and R207 must be populated to power up Y2 and provide the output to the XO pin. When populating Y3, R47 must be populated to provide Y3's output to the XO pin. When populating Y4, R48 must be populated to provide Y4's output to the XO pin. When populating Y5, R49 must be populated to provide Y5's output to the XO pin. When populating U4, R50 must be populated to provide U4's output to the XO pin. Section 4.8 shows the components described above.
Be cautious when removing resistors, if more than one device is installed, to power down unused oscillators and isolate their outputs as described above.