SNAU304A August   2024  – October 2024 REF80

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Setup
    2. 2.2 EVM Connection
    3. 2.3 Jumper Information
    4. 2.4 Best Practices
  9. 3Implementation Results
    1. 3.1 Evaluation Setup
    2. 3.2 Performance Data and Results
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  11. 5Compliance Information
    1. 5.1 Compliance and Certifications
  12. 6Additional Information
    1. 6.1 Trademarks
  13. 7Related Documentation
  14. 8Revision History

Device Information

REF80 is a buried zener, internal heater compensated voltage reference. The device is designed with an extremely low temperature drift and long-term drift. REF80 is also a low noise device. This allows REF80 to be used with the highest precision of ADCs and DACs and in many calibration applications. REF80 has a TSET pin which allows the user to set the internal temperature at a temperature different from the default temperature. REF80 does not require external resistors to set the output voltage or for other device operation, so it can greatly simplify board design.