SNAU310 June   2024 LMKDB1102 , LMKDB1202

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2EVM Quick Start
    1. 2.1 Setup
    2. 2.2 EVM Measurements
  8. 3Hardware
    1. 3.1 EVM Configuration
      1. 3.1.1 Power Supply
      2. 3.1.2 Logic Input and Outputs
      3. 3.1.3 Clock Input
      4. 3.1.4 Clock Outputs
      5. 3.1.5 Status Outputs, LEDs, and Test Points
  9. 4Implementation Results
    1. 4.1 Typical Phase Noise Characteristic
  10. 5Hardware Design Files
    1. 5.1 Schematics
    2. 5.2 PCB Layouts
    3. 5.3 LMKDB1102EVM Bill of Materials (BOM)
    4. 5.4 LMKDB1202EVM Bill of Materials (BOM)
  11. 6Compliance Information
    1. 6.1 Compliance and Certifications
  12. 7Additional Information
    1. 7.1 Trademarks
  13. 8References

Power Supply

The LMKDB1x02 has VDD, VDD_DIG, VDD_IN0, VDD_IN1, VDD_BANK0, and VDD_BANK1 supply pins that operate from 1.8V ± 10% and 3.3V ± 10% as shown on Section 5.1.

Note: IMPORTANT: The LMKDB1102 has different power supply pin names than the schematic. There was a change on the data sheet power supply pin names to remove confusion when completing drop-in replacements. Functionality remains the same on all power supply pins.