SNLA364C March 2021 – June 2022 DP83TD510E
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | TDR_Start | R | 0x0 | 1b = Start TDR procedure |
14 | CFG_TDR_Auto_Run | R | 0x0 | 1b = Enable TDR auto start on link down |
0b = TDR is manually enabled by default configuration | ||||
13:2 | Reserved | R | 0x0 | |
1 | TDR_Done | R | 0x0 | 1b = TDR completed |
0b = TDR in progress | ||||
0 | TDR_Fail | R | 0x0 | 1b = TDR failed to complete properly |
0b = No error indication |