SNLA364C March   2021  – June 2022 DP83TD510E

 

  1.   Abstract
  2.   Trademarks
  3. Introduction
  4. 1-V and 2.4-V p2p Mode Scripts
  5. Time-Domain Reflectometry
    1. 3.1 TDR Application Startup
      1. 3.1.1 TDR_CFG (Address = 0x001E) [Reset = 0x0000]
      2. 3.1.2 TDR_Fault_Status (Address = 0x030C) [Reset = 0x0000]
    2. 3.2 TDR Test Procedure
  6. Active Link Cable Diagnostics
    1. 4.1 ALCD Application Startup
    2. 4.2 ALCD Test Procedure
      1. 4.2.1 Cable Calibration
      2. 4.2.2 Cable Quality Measurement
  7. Signal Quality Indicator
    1. 5.1 SQI Application Startup
      1. 5.1.1 MSE Detection (Address = 0x0A85 ) [Reset = 0x0000]
    2. 5.2 SQI Test Procedure
  8. Cable Diagnostics Summary
  9. Loopback Modes
    1. 7.1 BISCR (Address = 0x0016) [Reset = 0x0100]
  10. Pseudo-Random Bit Sequence Functions
    1. 8.1 PRBS_CFG_1 (Address = 0x0119) [Reset = 0x0574]
    2. 8.2 PRBS_STATUS_4 (Address = 0x011F) [Reset = 0x0000]
  11. USB to MDIO Procedure
  12. 10IEEE 802.3cg PMA Compliance
  13. 11Revision History

Cable Quality Measurement

When the cable calibration is complete, any link over the cable can be measured to estimate the length of the cable.

  1. Ensure that the ALCD reference metrics for the cable have been collected and stored in the registers described in Table 4-1.
  2. Read register 0x0A9F for the estimated cable length of the link, provided in meters.
begin
0A9F //bit[15] indicates ALCD length estimation is complete, bits[10:0] store the estimated cable length in meters
end
Note: Use 2.4V p2p mode to give a more accurate result when estimating the cable length for ALCD.