SNLA371B December   2020  – February 2024 DP83TG720R-Q1 , DP83TG720S-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. Introduction
  5. Hardware Configuration
    1. 2.1 Schematic
  6. Software Configuration
  7. Testing PMA
    1. 4.1 PMA Testing Procedure
  8. Testing IOP: Link-up and Link-down
    1. 5.1 IOP Testing Procedure
  9. Testing SQI
    1. 6.1 SQI Testing Procedure
    2. 6.2 Mapping SQI with Link Quality
  10. Testing TDR
    1. 7.1 TDR Testing Procedure
  11. Testing EMC/EMI
  12. 10Revision History

Testing TDR

This section describes the procedure to test cable faults: open/short.

Detailed TDR test report from C&S with OA compliant results is available on request.

Note: OA TC-12 tests done at C&S tests are for open and short cable fault test cases. Also TDR is usually run to find root-cause when there is no link. Test procedure described in next section has an extra step over compliance test procedure: to force link-down condition when possible (use if required).