- DUT and LP need to be on an
insulating surface, 10cm above earth ground
- DUT and LP need to be at least
10cm apart
- Verify the Ethernet cable is
placed on top of the insulator
- Verify sure the surge injection
point is properly connected to the shield
- Verify there are no discontinuities on the cable shield
Note: Further details on the Surge test setup and
injection waveform and test setup can be found in the IEC 41000 4-5 standard.