- Discharge network of ESD gun: 150pF and
330ohms
- DUT and LP need to be 80cm above earth
ground
- DUT and LP are separated by 10cm
- Insulator sheet is required between DUT and LP to
table ground
- 1Mohms connection between table ground and earth
ground
Note: Further information on ESD test setup and
waveform can be found in the IEC 61000 4-2 standard.