SNLU224D September 2017 – February 2023 DS90UB953-Q1 , DS90UB953A-Q1
The Texas Instruments DS90UB95x-Q1EVM evaluation module (EVM) is a functional board design for evaluating the DS90UB953-Q1 FPD-Link III serializer, the DS90UB635-Q1 low-cost FPD-Link III serializer, and the TSER953 V3Link serializer. This document provides necessary details for the evaluation, such as a brief product overview, quick-start guide, troubleshooting section, schematics, printed-circuit board (PCB) layout details, and bill of materials (BOM).
The DS90UB953-Q1, DS90UB635-Q1, and TSER953 serializers represent the next generation in FPD-Link III and V3Link serializers and are designed to support high-speed raw data sensors including 2-MP imagers at 60 fps, as well as 4-MP, 30-fps cameras, satellite RADAR, LIDAR, and time-of-flight (ToF) sensors. The chip delivers a 4-Gbps+ forward channel and an ultra-low latency, 50-Mbps bidirectional control channel. The chip also supports power over a single coax (PoC) or shielded twisted-pair (STP) cable and connector. The DS90UB953-Q1, DS90UB635-Q1, and TSER953 feature advanced data protection and diagnostic features to support ADAS, autonomous driving, and industrial and medical imaging applications. Together with a companion deserializer, the chip delivers precise multi-camera sensor clock and sensor synchronization. For a full list of device characteristics, refer to the datasheet for each device.