SNLU278 March 2021 DS160PR412 , DS160PR421
The RX Detect State Machine may be manually reset for all channels.
Step | Register Set | Operation | Register Address [HEX] | Register Value [HEX] | Write Mask [HEX] | Comment |
---|---|---|---|---|---|---|
1 | RX_DET_CTRL2 Register | Write | 0x09 | 0x04 | 0x04 | Set RX Detect Reset bit to: 1 (Reset RX Detect State Machine) |
2 | RX_DET_CTRL2 Register | Write | 0x09 | 0x00 | 0x04 | Set RX Detect Reset bit to: 0 (Clear set bit) |
Assuming 0x18 is the I2C/SMBus addresses for the RX_DET_CTRL2 Register, the following is the XML batch script of the sequence in :
<i2c_write addr="0x18" count="0" radix"16">09 04</i2c_write>
<i2c_write addr="0x18" count="0" radix"16">09 00</i2c_write>