SNLU289 September 2020 DP83TG720R-Q1 , DP83TG720S-Q1
Designator | Quantity | Part Number | Description | Footprint |
---|---|---|---|---|
Y3 | 1 | CSTCR4M00G15L99-R0 | Resonator, 4 MHz, 1000 ppm, 39 pF, SMD | Murata_CSTCR_G15L |
Y2 | 1 | NX5032GA-25.000M-STD-CSK-4 | Crystal, 25 MHz, SMD | NDK_NX5032GA |
Y1 | 1 | ABM8AIG-25.000MHZ-12-2Z-T3 | Crystal, 25 MHz, 12pF, AEC-Q200 Grade 1, SMD | Abracon_ABM8AIG |
U10 | 1 | TPS7B8233DRV-Q1 | 300-mA High-Voltage Ultralow-IQ Low-Dropout Regulator | PCBComponent_1 |
U9 | 1 | TVS3300DRVR | 33-V Precision Surge Protection Clamp, DRV0006A (WSON-6) | DRV0006A |
U7 | 1 | TPS74701DRCR | Single Output LDO, 500mA, Adj. (0.8 to 3.6V), Programmable Soft-Start, DRC0010J (VSON-10) | DRC0010J |
U6, U8 | 2 | LMR14206XMKX/NOPB | SIMPLE SWITCHER(R) 4.5V to 42V, 0.6A Step-Down DC/DC Switching Regulator in SOT-23 Package, DDC0006A (SOT-23-T-6) | DDC0006A_N |
U5 | 1 | TPS3838K33QDBVRQ1 | Nanopower Supervisory Circuits for Automotive, DBV0005A (SOT-23-5) | DBV0005A_N |
U4 | 1 | MSP430F5528IRGCT | 16-Bit Ultra-Low-Power Microcontroller, 128KB Flash, 8KB RAM, USB, 12Bit ADC, 2 USCIs, 32Bit HW MPY, RGC0064B (VQFN-64) | RGC0064B |
U3 | 1 | DP83867ERGZR | Extended Temperature Gigabit Ethernet PHY with SGMII, RGZ0048B (VQFN-48) | RGZ0048B |
U2 | 1 | DP83TG720SWRNDRQ1 | Low Power Auto PHY 1000BASE-T1 Automotive Ethernet Physical Layer Transceiver, RND0036A (VQFNP-36) | RND0036A |
TP8, TP9 | 2 | 1502-2 | Terminal, Turret, TH, Double | Keystone1502-2 |
S2 | 1 | KSR221GLFS | Switch, Normally open, 2.3N force, 200k operations, SMD | KSR |
S1 | 1 | 219-4LPST | Switch, SPST 4 Pos, Top Actuated, SMT | SW_219-4LPST |
R97 | 1 | CRCW0402100RFKED | RES, 100, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 |
R94 | 1 | CRCW04025K76FKED | RES, 5.76 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 |
R74, R75, R76, R77, R78, R79, R80, R81, R82, R83, R84, R85 | 12 | CRCW040222R0JNED | RES, 22, 5%, 0.063 W, 0402 | 0402 |
R73 | 1 | CRCW040222K0JNED | RES, 22 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 |
R70 | 1 | CRCW04022K26FKED | RES, 2.26 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 |
R68 | 1 | CRCW04024K42FKED | RES, 4.42 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 |
R64 | 1 | CRCW04021K30FKED | RES, 1.30 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 |
R63, R71 | 2 | CRCW04021K02FKED | RES, 1.02 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 |
R60 | 1 | CRCW04023K40FKED | RES, 3.40 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 |
R54, R57 | 2 | ERJ-2RKF1004X | RES, 1.00 M, 1%, 0.1 W, 0402 | 0402 |
R53 | 1 | RMCF0603FG1M00 | RES, 1.00 M, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 |
R52 | 1 | CRCW04021K40FKED | RES, 1.40 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 |
R46, R47 | 2 | ERJ-2GEJ220X | RES, 22, 5%, 0.1 W, AEC-Q200 Grade 0, 0402 | 0402 |
R37, R45 | 2 | ERJ-2RKF2201X | RES, 2.20 k, 1%, 0.1 W, 0402 | 0402 |
R36 | 1 | CRCW040211K0FKED | RES, 11.0 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 |
R29, R48, R49, R50, R51, R86, R87, R88, R89 | 9 | RT0402BRD0710KL | RES, 10.0 k, .1%, .0625 W, 0402 | 0402 |
R28 | 1 | CRCW04021K00FKED | RES, 1.00 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 |
R27, R32, R34, R39, R40, R41, R42, R43, R44, R55, R72, R99 | 12 | RC0402FR-07470RL | RES, 470, 1%, 0.063 W, 0402 | 0402 |
R26, R31 | 2 | ERJ-2GE0R00X | RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0402 | 0402 |
R21, R35 | 2 | CRCW12061M00JNEA | RES, 1.0 M, 5%, 0.25 W, AEC-Q200 Grade 0, 1206 | 1206 |
R18, R25 | 2 | CRCW08051M00JNEA | RES, 1.0 M, 5%, 0.125 W, AEC-Q200 Grade 0, 0805 | 0805_HV |
R14, R15, R23, R24 | 4 | ERJ-P06F1001V | RES, 1.00 k, 1%, 0.25 W, 0805 | 0805_HV |
R4, R8, R9, R11, R17, R19, R22, R38, R56, R58, R59, R92, R96, R98, R100 | 15 | CRCW04020000Z0EDHP | RES, 0, 0%, 0.2 W, AEC-Q200 Grade 0, 0402 | 0402 |
R3, R7, R12, R20, R61, R62, R65, R66, R67, R69, R101, R102 | 12 | CRCW04022K20JNED | RES, 2.2 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 |
R1, R5, R16, R33, R95 | 5 | CRCW04022K49FKED | RES, 2.49 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 |
Q1, Q2 | 2 | BC847CLT1G | Transistor, NPN, 45 V, 0.1 A, SOT-23 | SOT-23 |
L9, L10 | 2 | 744053150 | Inductor, Shielded Drum Core, Ferrite, 15 uH, 1.15 A, 0.07 ohm, SMD | WE-TPC-LH |
L8 | 1 | 744232090 | Coupled inductor, A, 0.3 ohm, SMD | WE-CNSW_1206 |
L2, L3, L4, L5, L6, L7 | 6 | BLM18KG102SH1D | FERRITE BEAD 1 KOHM 0603 1LN | Ferrit Bead |
L1 | 1 | DLW32MH201XK2 | 200µH @ 100kHz 2 Line Common Mode Choke Surface Mount 70mA DCR 4.8 Ohm | FP-DLW32MH201XK2_1210-MFG |
J22 | 1 | 694106301002 | WR-DC DC Power Jack, R/A, TH | Wurth_694106301002 |
J18 | 1 | 475890001 | Connector, Receptacle, Micro-USB Type AB, R/A, Bottom Mount SMT | Molex_0475890001 |
J16, J17 | 2 | 61300111121 | Header, 2.54 mm, 1x1, Gold, TH | WURTH_61300111121 |
J12 | 1 | 7499111614A | Connector, 1 Port RJ45, Gold, R/A, TH | Wurth_7499111614A |
J9, J19, J20, J21 | 4 | TSW-102-07-G-S | Header, 100mil, 2x1, Gold, TH | TSW-102-07-G-S |
J7, J8 | 2 | 901-144-8RFX | SMA Straight Jack, Gold, 50 Ohm, TH | AMPHENOL_901-144-8RFX |
J5 | 1 | 9-2304372-1 | Header(shrouded), 2x1, R/A, TH | TE_1PORT_B1-B |
J4, J6 | 2 | TSW-101-07-G-S | Header, 100mil, 1pos, Gold, TH | TSW-101-07-G-S |
J2, J3, J14, J15 | 4 | TSW-103-07-G-S | Header, 100mil, 3x1, Gold, TH | TSW-103-07-G-S |
FID1, FID2, FID3, FID4, FID5, FID6 | 6 | Fiducial | Fiducial mark. There is nothing to buy or mount. | Fiducial10-30 |
F1 | 1 | 0440.500WR | Fuse, 0.5 A, 63VAC/VDC, SMD | 1206 |
D15, D18 | 2 | B160-13-F | Diode, Schottky, 60 V, 1 A, SMA | SMA |
D12 | 1 | 150060RS75000 | LED, Red, SMD | WL-SMCW_RED |
D11, D20 | 2 | NRVBA160T3G | Diode, Schottky, 60 V, 1 A, AEC-Q101, SMA | SMA |
D8, D9, D10, D22 | 4 | HSMF-C165 | LED, Rg, SMD | HSMF-C165_RG |
D2, D3, D4, D13, D14, D16, D17, D19, D21 | 9 | 150040GS73240 | LED, Green, SMD | WL-SMCC_0402_Green |
C91 | 1 | EMVA350ADA101MF80G | CAP, AL, 100 uF, 35 V, +/- 20%, SMD | CAPSMT_62_F80 |
C83, C89 | 2 | C2012X5R1A476M125AC | CAP, CERM, 47 uF, 10 V, +/- 20%, X5R, 0805 | 0805_HV |
C75 | 1 | 04026D474KAT2A | CAP, CERM, 0.47 uF, 6.3 V, +/- 10%, X5R, 0402 | 0402 |
C74, C76 | 2 | GRM155R61A224KE19D | CAP, CERM, 0.22 uF, 10 V, +/- 10%, X5R, 0402 | 0402 |
C73 | 1 | C1005X5R1A475K050BC | CAP, CERM, 4.7 uF, 10 V, +/- 10%, X5R, 0402 | 0402_065 |
C71, C72 | 2 | GRM1555C1H100FA01D | CAP, CERM, 10 pF, 50 V,+/- 1%, C0G/NP0, 0402 | 0402 |
C43, C44 | 2 | GRM1555C1E270JA01D | CAP, CERM, 27 pF, 25 V,+/- 5%, C0G/NP0, 0402 | 0402S |
C35, C39 | 2 | C1608X5R1V225K080AC | CAP, CERM, 2.2 uF, 35 V, +/- 10%, X5R, 0603 | 0603 |
C32 | 1 | C1608X5R1E106M080AC | CAP, CERM, 10 uF, 25 V, +/- 20%, X5R, 0603 | 0603 |
C30, C31 | 2 | GRM1555C1H220FA01D | CAP, CERM, 22 pF, 50 V, +/- 1%, C0G/NP0, 0402 | 0402 |
C15, C17, C23, C48, C50, C52, C54, C58, C60, C62, C66, C68 | 12 | GRM155R61A103KA01D | CAP, CERM, 0.01 uF, 10 V, +/- 10%, X5R, 0402 | 0402 |
C13, C21, C46, C56, C64, C86, C87 | 7 | GRM155R61E105KA12D | CAP, CERM, 1 uF, 25 V, +/- 10%, X5R, 0402 | 0402 |
C11, C12, C19, C20, C24, C25, C26, C45, C55, C63, C78, C85 | 12 | GRM155R61A106ME11 | CAP, CERM, 10 uF, 10 V, +/- 20%, X5R, 0402 | 0402 |
C9, C10, C14, C16, C18, C22, C27, C29, C33, C34, C37, C38, C41, C42, C47, C49, C51, C53, C57, C59, C61, C65, C67, C69, C77, C79, C80, C81, C82, C88 | 30 | C1005X5R1H104K050BB | CAP, CERM, 0.1 uF, 50 V, +/- 10%, X5R, 0402 | 0402 |
C8, C36, C70 | 3 | C1206X103KDRAC7800 | CAP, CERM, 0.01 µF, 1000 V,+/- 10%, X7R, 1206 | 1206 |
C7, C28 | 2 | GRM31BR73A472KW01L | CAP, CERM, 4700 pF, 1000 V, +/- 10%, X7R, 1206 | 1206 |
C3, C4 | 2 | 0402YC104KAT2A | CAP, CERM, 0.1 uF, 16 V, +/- 10%, X7R, 0402 | 0402 |